IESNA:LM-63-2002
[TEST]P1388729
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12673.3
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
87.1 103.8 144.0 274.6 736.6 1252.3 1727.7 2035.8 2340.5 2732.2 3231.1 3746.7 4463.3 5139.6 5708.8 6187.6 6629.6 7061.5 
7520.3 8126.3 8826.1 9485.7 9656.5 9371.9 8896.4 8354.0 7938.8 7590.6 6271.4 4091.6 1958.8 947.6 502.2 204.2 117.2 
63.6 36.8 0.0 
87.1 107.1 144.0 267.9 683.1 1232.2 1677.5 2012.3 2340.5 2728.9 3180.9 3760.1 4439.8 5052.6 5631.8 6107.3 6545.9 6957.8 
7426.5 8012.5 8739.0 9415.4 9649.8 9365.2 8859.6 8337.2 7902.0 7537.0 6281.4 4101.7 1998.9 947.6 505.6 197.5 113.8 
60.3 36.8 0.0 
87.1 103.8 137.3 261.2 626.1 1135.1 1644.0 1985.5 2313.7 2688.7 3137.4 3706.6 4295.9 4908.6 5414.2 5772.5 6134.1 6576.0 
7081.6 7677.6 8501.3 9448.9 9900.9 9716.7 9117.4 8521.4 8116.3 7784.8 6649.7 4516.8 2320.4 1071.5 508.9 190.9 120.5 
67.0 40.2 0.0 
87.1 103.8 130.6 224.3 539.1 1027.9 1486.6 1888.4 2233.3 2601.6 3033.6 3555.9 4101.7 4644.1 5102.8 5484.5 5742.3 6130.7 
6669.8 7346.2 8290.4 9274.8 10051.6 10091.8 9572.8 8876.3 8417.6 8112.9 7121.8 5333.8 2990.0 1359.4 599.3 217.6 120.5 
77.0 50.2 0.0 
87.1 103.8 127.2 190.9 391.8 796.9 1259.0 1721.0 2096.0 2451.0 2849.4 3344.9 3867.3 4426.4 4898.6 5307.0 5591.6 5819.3 6157.5 
6713.3 7587.2 8809.4 9964.5 10386.4 9994.7 9288.2 8846.2 8541.5 7590.6 6247.9 4024.6 1831.5 820.3 304.7 137.3 93.8 
67.0 0.0 
87.1 100.4 120.5 157.4 267.9 519.0 940.9 1356.1 1818.1 2203.2 2568.1 2983.3 3455.4 3920.9 4459.9 4891.9 5236.7 5491.2 5678.7 
6006.8 6522.5 7453.3 8906.5 10068.3 10369.7 9673.2 9177.7 8806.0 7958.9 6770.2 5116.2 3023.5 1520.1 596.0 210.9 123.9 
90.4 0.0 
87.1 100.4 110.5 133.9 180.8 291.3 505.6 853.8 1235.5 1657.4 2065.9 2507.9 2889.6 3304.8 3756.8 4218.8 4613.9 4975.6 5246.8 
5524.7 5872.9 6422.0 7299.3 8645.3 9991.3 10460.1 10175.5 9807.1 8498.0 7054.9 5635.2 4510.1 2862.8 1352.7 549.1 
177.5 120.5 0.0 
87.1 97.1 107.1 123.9 154.0 207.6 344.9 569.2 907.4 1262.3 1660.8 2075.9 2481.1 2889.6 3291.4 3746.7 4141.8 4547.0 4885.2 5226.7 
5578.3 6040.3 6746.8 7791.5 9244.6 10322.8 10533.7 10416.5 9281.5 7660.9 6077.2 4851.7 3495.6 1965.4 823.7 231.0 
137.3 0.0 
87.1 93.8 103.8 117.2 133.9 164.1 231.0 338.2 545.8 830.4 1168.6 1526.8 1921.9 2320.4 2738.9 3160.8 3565.9 3984.5 4382.9 4768.0 
5173.1 5651.9 6284.7 7111.8 8179.9 9509.2 10118.5 10306.0 10044.9 8829.4 7158.6 5511.3 3914.2 2551.4 1131.7 375.0 
157.4 0.0 
87.1 93.8 97.1 103.8 107.1 117.2 127.2 147.3 174.1 221.0 298.0 411.8 569.2 793.5 1054.7 1346.0 1660.8 2032.4 2430.9 2879.5 3365.0 3934.2 
4610.6 5420.9 6355.1 7352.9 7958.9 8347.3 8966.7 8638.6 7158.6 4962.2 2990.0 1570.3 659.6 194.2 127.2 0.0 
87.1 90.4 90.4 90.4 93.8 93.8 93.8 97.1 93.8 97.1 97.1 100.4 107.1 113.8 133.9 154.0 184.2 224.3 277.9 354.9 452.0 599.3 796.9 1111.6 
1627.3 2538.0 3314.8 3800.3 4486.7 3837.1 2802.5 1968.8 1295.8 669.7 194.2 46.9 13.4 0.0 
87.1 87.1 87.1 83.7 83.7 83.7 83.7 80.4 77.0 77.0 77.0 77.0 73.7 70.3 70.3 70.3 73.7 80.4 87.1 97.1 110.5 120.5 137.3 160.7 210.9 358.3 
535.7 706.5 1151.8 1222.1 863.9 525.7 304.7 140.6 56.9 23.4 10.0 0.0 
87.1 83.7 83.7 80.4 77.0 77.0 73.7 70.3 67.0 67.0 63.6 60.3 56.9 53.6 46.9 43.5 40.2 40.2 40.2 40.2 40.2 40.2 36.8 36.8 30.1 26.8 26.8 
26.8 33.5 40.2 30.1 26.8 26.8 20.1 13.4 10.0 10.0 0.0 
87.1 80.4 77.0 70.3 67.0 63.6 60.3 53.6 50.2 43.5 36.8 33.5 26.8 23.4 20.1 16.7 13.4 13.4 10.0 6.7 6.7 6.7 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 3.3 
3.3 6.7 6.7 6.7 0.0 
87.1 77.0 70.3 63.6 56.9 53.6 46.9 40.2 33.5 26.8 23.4 16.7 13.4 10.0 6.7 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
6.7 6.7 0.0 
87.1 73.7 63.6 56.9 50.2 40.2 36.8 30.1 23.4 16.7 13.4 6.7 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
6.7 0.0 
87.1 70.3 60.3 50.2 43.5 36.8 26.8 20.1 16.7 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 
3.3 0.0 
87.1 70.3 56.9 46.9 36.8 30.1 23.4 16.7 13.4 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 
0.0 
87.1 67.0 56.9 43.5 36.8 30.1 20.1 13.4 10.0 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.1 70.3 56.9 43.5 36.8 26.8 20.1 16.7 10.0 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.1 70.3 56.9 46.9 36.8 26.8 23.4 16.7 13.4 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.1 70.3 56.9 46.9 36.8 26.8 23.4 16.7 13.4 10.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
